| Items |   6-7377- Painted-End Guard-Nitrile 7377EG 6 DBL GRV EG T GSKT CPL |   8-7377- Painted-End Guard-Nitrile 7377EG 8 DBL GRV EG T GSKT CPL |   10-7377- Painted-End Guard-Nitrile 7377EG 10 DBL GRV EG T GSK CPL | |||
| Type | N/A Installation Coupling | |||||
| Style | N/A Grooved | |||||
| Nominal Size | N/A 6 in | N/A 8 in | N/A 10 in | |||
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. | |||||
| Coatings | N/A Rust inhibiting paint – Color: Orange (standard) | |||||
| Gasket Material | N/A Grade “T” Nitrile (Orange color code) | |||||
| Gasket Type | N/A End Guard | |||||
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated | |||||
| Lubrication | N/A Gruvlok XtremeTM | |||||
| Min. Service Temperature Range | N/A -20 ºF | |||||
| Max. Service Temperature Range | N/A 180 ºF | |||||
| Max. Working Pressure - Schedule 160 | N/A 4000 psi | N/A 3500 psi | N/A 3000 psi | |||
| Max. Working Pressure - Schedule 80 | N/A 3000 psi | N/A 2500 psi | N/A 2500 psi | |||
| Max. End Load - Schedule 160 | N/A 137886 lb | N/A 204492 lb | N/A 272288 lb | |||
| Max. End Load - Schedule 80 | N/A 103415 lb | N/A 146060 lb | N/A 226906 lb | |||
| Min Specified Torque | N/A 450 lb·ft | N/A 500 lb·ft | N/A 500 lb·ft | |||
| Max Specified Torque | N/A 525 lb·ft | N/A 600 lb·ft | N/A 600 lb·ft | |||
| Coupling Bolts Size | N/A 1 x 5 1/2 in | N/A 1 1/8 x 6 1/2 in | N/A 1 1/8 x 6 1/2 in | |||
| Coupling Bolts Qty. | N/A 4 | |||||
| Product Number | N/A 0390010502 | N/A 0390010528 | N/A 0390010544 | |||
| UPC Code | N/A 66242880056 | N/A 66242880055 | N/A 66242880054 | |||
| HPH Code | N/A 605GR7396 | N/A 605GR7396A | N/A 605GR7396B | |||
| Weight | N/A 42.6 lb | N/A 72 lb | N/A 98.3 lb | |||
|  | ||||||
