| Type | N/A Installation Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 6 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. | 
| Coatings | N/A Rust inhibiting paint – Color: Orange (standard) | 
| Gasket Material | N/A Grade “T” Nitrile (Orange color code) | 
| Gasket Type | N/A End Guard | 
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated | 
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated | 
| Lubrication | N/A Gruvlok XtremeTM | 
| Min. Service Temperature Range | N/A -20 ºF | 
| Max. Service Temperature Range | N/A 180 ºF | 
| Max. Working Pressure - Schedule 160 | N/A 4000 psi | 
| Max. Working Pressure - Schedule 80 | N/A 3000 psi | 
| Max. End Load - Schedule 160 | N/A 137886 lb | 
| Max. End Load - Schedule 80 | N/A 103415 lb | 
| Min Specified Torque | N/A 450 lb·ft | 
| Max Specified Torque | N/A 525 lb·ft | 
| Coupling Bolts Size | N/A 1 x 5 1/2 in | 
| Coupling Bolts Qty. | N/A 4 | 
| Product Number | N/A 0390010502 | 
| UPC Code | N/A 66242880056 | 
| HPH Code | N/A 605GR7396 | 
| Weight | N/A 42.6 lb | 
