Batch CAD Cart (0)
  • Cart is empty
Ideal Steam Service Union
Unit of Measure
Items
Fig-301

301HU 1 HAMMER UNION

Fig-301

301HU 2 HAMMER UNION
Type N/A Hammer Union
Connection Type N/A NPT Threaded End
Nominal Size N/A 1 in N/A 2 in
Nut Material N/A Steel Forging
Subs Material N/A Steel Forging
Subs Color N/A Green
Nut Color N/A Black
SUB CWP N/A 3000 psi
NUT Test N/A 4500 psi
Product Number N/A 0838502008 N/A 0838502024
UPC Code N/A 66242890951 N/A 66242890952
HPH Code N/A NA
Weight N/A 1.75 lb N/A 4.9 lb