Batch CAD Cart (0)
  • Cart is empty
Ideal Steam Service Union
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Hammer Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 1 in

Nut Material

N/A Steel Forging

Subs Material

N/A Steel Forging

Subs Color

N/A Green

Nut Color

N/A Black

SUB CWP

N/A 3000 psi

NUT Test

N/A 4500 psi

Product Number

N/A 0838502008

UPC Code

N/A 66242890951

HPH Code

N/A NA

Weight

N/A 1.75 lb