Batch CAD Cart (0)
  • Cart is empty
Hammer Union. Laminated rings provide electrical isolation from galvanic corrosion, with a total of 35 million ohms resistance. An O-Ring in male sub and a seal ring in female sub provide primary and secondary seals. All seal rings are field-replaceable.
Unit of Measure
Items
Fig-211

211HU 1 HAMMER UNION

Fig-211

211HU 2 HAMMER UNION
Type N/A Insulating Union
Connection Type N/A NPT Threaded End
Nominal Size N/A 1 in N/A 2 in
Nut Material N/A Steel Forging
Subs Material N/A Steel Forging
Subs Color N/A Blue
Nut Color N/A Dark Gray
SUB CWP N/A 2000 psi
NUT Test N/A 3000 psi
Product Number N/A 0838506108 N/A 0838506124
UPC Code N/A 66242890964 N/A 66242890965
HPH Code N/A NA
Weight N/A 2.34 lb N/A 6.24 lb