Batch CAD Cart (0)
  • Cart is empty
Hammer Union. Laminated rings provide electrical isolation from galvanic corrosion, with a total of 35 million ohms resistance. An O-Ring in male sub and a seal ring in female sub provide primary and secondary seals. All seal rings are field-replaceable.
Unit of Measure

Specifications

Brand

N/A Catawissa

Type

N/A Insulating Union

Connection Type

N/A NPT Threaded End

Nominal Size

N/A 1 in

Nut Material

N/A Steel Forging

Subs Material

N/A Steel Forging

Subs Color

N/A Blue

Nut Color

N/A Dark Gray

SUB CWP

N/A 2000 psi

NUT Test

N/A 3000 psi

Product Number

N/A 0838506108

UPC Code

N/A 66242890964

HPH Code

N/A NA

Weight

N/A 2.34 lb