Items |
![]() 1-FP7050S-DOM FP7050S 1 DOM GRVD 90 ELL |
![]() 1-FP7050S-GAL FP7050S 1 GAL DOM GRVD 90 ELL |
![]() 1 1/4-FP7050S-DOM FP7050S 11/4 DOM GRVD 90 ELL |
![]() 1 1/4-FP7050S-GAL FP7050S 11/4 GAL GRVD 90 ELL |
![]() 1 1/2-FP7050S-DOM FP7050S 11/2 DOM GRVD 90 ELL |
|||||
Industry Standards/Certifications | N/A cULus Listed. FM Approved. Loss Prevention Certification Board. VdS. | |||||||||
Type | N/A Elbow | |||||||||
Style | N/A Grooved | |||||||||
Nominal Size | N/A 1 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Body Material | N/A Ductile Iron conforming to ASTM A-536 | |||||||||
Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | |||||
Product Number | N/A Contact ASC-ES Sales | N/A Contact ASC-ES Sales | N/A 1605007184 | N/A 1605106986 | N/A 1605007192 | |||||
UPC Code | N/A | N/A | N/A 69029173539 | N/A 69029173571 | N/A 69029173540 | |||||
HPH Code | N/A | N/A | N/A 605GR6770A | N/A 605GR6771A | N/A 605GR6770B | |||||
Weight | N/A 0.6 lb | N/A 0.6 lb | N/A 1.00 lb | N/A 1.00 lb | N/A 1.2 lb | |||||
|