Batch CAD Cart (0)
  • Cart is empty
These fittings are designed to provide minimal pressure drop and uniform strength.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved. Loss Prevention Certification Board. VdS.

Type

N/A Elbow

Style

N/A Grooved

Nominal Size

N/A 1 1/4 in

Body Material

N/A Ductile Iron conforming to ASTM A-536

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 1605106986

UPC Code

N/A 69029173571

HPH Code

N/A 605GR6771A

Weight

N/A 1.00 lb