Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---Tee-P-x-P-x-FPT-Small-Size

SP628 CU 1/2P X 1/2P X 1/2FT EPDM ADPT TEE

Copper-Press---Tee-P-x-P-x-FPT-Small-Size

SP628 CU 3/4P X 3/4P X 3/4FT EPDM ADPT TEE
Type N/A Tee
Style N/A Copper Press/FNPT
Nominal Size N/A 1/2 x 1/2 x 1/2 in N/A 3/4 x 3/4 x 3/4 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343003000 N/A 4343003002
UPC Code N/A 65280812574 N/A 65280812575
HPH Code N/A 212SI0456 N/A 212SI0878
Weight N/A 0.249 lb N/A 0.348 lb