Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Brand

N/A SCI

Type

N/A Tee

Style

N/A Copper Press/FNPT

Nominal Size

N/A 1/2 x 1/2 x 1/2 in

Material

N/A Copper

Pressure [Max]

N/A 300 psi

Product Number

N/A 4343003000

UPC Code

N/A 65280812574

HPH Code

N/A 212SI0456

Weight

N/A 0.249 lb