Batch CAD Cart (0)
  • Cart is empty
Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.
Unit of Measure
Items
744

744 G744 1-1/2 BLK CI DRG TUCKER CONN

744

744 G744 2 BLK CI DRG TUCKER CONN

744

744 G744 4 BLK CI DRG TUCKER CONN
Industry Standards/Certifications N/A ASME B16.12, Type 1; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12
Type N/A Adapter
Style N/A FNPT x Tucker
Nominal Size N/A 1 1/2 in N/A 2 in N/A 4 in
Material N/A Cast Iron conforming ASTM A- 126 (A) or (B)
Coatings N/A Black
Max. Rated Pressure N/A
Product Number N/A 0302955109 N/A 0302955208 N/A 0302955505
UPC Code N/A 69029101806 N/A 69029101807 N/A 69029101809
HPH Code N/A 003GR1176 N/A 003GR1177 N/A 003GR1180
Weight N/A 4.04 lb N/A 5.40 lb N/A 20 lb