Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.12, Type 1; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12

Type

N/A Adapter

Style

N/A FNPT x Tucker

Nominal Size

N/A 1 1/2 in

Material

N/A Cast Iron conforming ASTM A- 126 (A) or (B)

Coatings

N/A Black

Product Number

N/A 0302955109

UPC Code

N/A 69029101806

HPH Code

N/A 003GR1176

Weight

N/A 4.04 lb