Item # |
CAD |
Finish |
Maximum Temperature |
Rod Size |
Weight |
|---|---|---|---|---|---|
| 1/2-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 1/2 in | Weight N/A 0.48 lb |
| 1/2-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 1/2 in | Weight N/A 0.48 lb |
| 5/8-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 5/8 in | Weight N/A 0.41 lb |
| 5/8-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 5/8 in | Weight N/A 0.41 lb |
| 3/4-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 3/4 in | Weight N/A 0.6 lb |
| 3/4-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 3/4 in | Weight N/A 0.6 lb |
| 7/8-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 7/8 in | Weight N/A 0.71 lb |
| 7/8-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 7/8 in | Weight N/A 0.71 lb |
| 1-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 1 in | Weight N/A 1.2 lb |
| 1-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 1 in | Weight N/A 1.2 lb |
| 1 1/4-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 1 1/4 in | Weight N/A 3.0 lb |
| 1 1/4-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 1 1/4 in | Weight N/A 3.0 lb |
| 1 1/2-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 1 1/2 in | Weight N/A 4.8 lb |
| 1 1/2-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 1 1/2 in | Weight N/A 4.8 lb |
| 1 3/4-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 1 3/4 in | Weight N/A 4.7 lb |
| 1 3/4-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 1 3/4 in | Weight N/A 4.7 lb |
| 2-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 2 in | Weight N/A 7.2 lb |
| 2-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 2 in | Weight N/A 7.2 lb |
| 2 1/4-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 2 1/4 in | Weight N/A 7.6 lb |
| 2 1/4-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 2 1/4 in | Weight N/A 7.6 lb |
| 2 1/2-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 2 1/2 in | Weight N/A 15.50 lb |
| 2 1/2-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 2 1/2 in | Weight N/A 15.50 lb |
| 2 3/4-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 2 3/4 in | Weight N/A 15.1 lb |
| 2 3/4-55-Galvanized |
CAD
N/A |
Finish N/A Carbon Steel - Galvanized | Maximum Temperature N/A 450 ºF | Rod Size N/A 2 3/4 in | Weight N/A 15.1 lb |
| 3-55-Plain |
CAD
N/A |
Finish N/A Plain | Maximum Temperature N/A 750 ºF | Rod Size N/A 3 in | Weight N/A 16 lb |