Item # | 
                        
                            CAD | 
                        
                            Rod Size | 
                        
                            Finish | 
                        
                            Maximum Load at 650 °F | 
                        
                            Maximum Load at 750 °F | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|---|
| 3/8-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/8 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.28 lb | 
| 3/8-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/8 | Finish N/A Plain | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.28 lb | 
| 1/2-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1/2 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.28 lb | 
| 1/2-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1/2 | Finish N/A Plain | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.28 lb | 
| 5/8-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 5/8 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.62 lb | 
| 5/8-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 5/8 | Finish N/A Plain | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.62 lb | 
| 3/4-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/4 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 0.6 lb | 
| 3/4-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/4 | Finish N/A Plain | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 0.6 lb | 
| 7/8-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 7/8 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 1.7 lb | 
| 7/8-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 7/8 | Finish N/A Plain | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 1.7 lb | 
| 1-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 1.7 lb | 
| 1-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 | Finish N/A Plain | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 1.7 lb | 
| 1-1/4-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 1/4 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 9,500 lb | Maximum Load at 750 °F N/A 7,440 lb | Weight N/A 3.6 lb | 
| 1-1/4-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 1/4 | Finish N/A Plain | Maximum Load at 650 °F N/A 9,500 lb | Maximum Load at 750 °F N/A 7,440 lb | Weight N/A 3.6 lb | 
| 1-1/2-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 1/2 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 13,800 lb | Maximum Load at 750 °F N/A 10,807 lb | Weight N/A 3.5 lb | 
| 1-1/2-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 1/2 | Finish N/A Plain | Maximum Load at 650 °F N/A 13,800 lb | Maximum Load at 750 °F N/A 10,807 lb | Weight N/A 3.5 lb | 
| 1-3/4-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 3/4 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 18,600 lb | Maximum Load at 750 °F N/A 14,566 lb | Weight N/A 16.4 lb | 
| 1-3/4-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1 3/4 | Finish N/A Plain | Maximum Load at 650 °F N/A 18,600 lb | Maximum Load at 750 °F N/A 14,566 lb | Weight N/A 16.4 lb | 
| 2-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 2 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 24,600 lb | Maximum Load at 750 °F N/A 19,265 lb | Weight N/A 15.9 lb | 
| 2-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 2 | Finish N/A Plain | Maximum Load at 650 °F N/A 24,600 lb | Maximum Load at 750 °F N/A 19,265 lb | Weight N/A 15.9 lb | 
| 2-1/4-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 2 1/4 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 32300 lb | Maximum Load at 750 °F N/A 25295 lb | Weight N/A 15.4 lb | 
| 2-1/4-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 2 1/4 | Finish N/A Plain | Maximum Load at 650 °F N/A 32300 lb | Maximum Load at 750 °F N/A 25295 lb | Weight N/A 15.4 lb | 
| 2-1/2-290L-FS-GAL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 2 1/2 | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 39800 lb | Maximum Load at 750 °F N/A 31169 lb | Weight N/A 14.9 lb | 
| 2-1/2-290L-FS-PLN | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 2 1/2 | Finish N/A Plain | Maximum Load at 650 °F N/A 39800 lb | Maximum Load at 750 °F N/A 31169 lb | Weight N/A 14.9 lb |