Item # | 
                        
                            CAD | 
                        
                            Rod Size | 
                        
                            Finish | 
                        
                            Max Load | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 3/8-157-MI-BLK | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/8 in | Finish N/A Black | Max Load N/A 730 lb | Weight N/A 0.20 lb | 
| 3/8-157-MI-ZP | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/8 in | Finish N/A Zinc Plated | Max Load N/A 730 lb | Weight N/A 0.20 lb | 
| 1/2-157-MI-BLK | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1/2 in | Finish N/A Black | Max Load N/A 1350 lb | Weight N/A 0.40 lb | 
| 1/2-157-MI-ZP | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 1/2 in | Finish N/A Zinc Plated | Max Load N/A 1350 lb | Weight N/A 0.40 lb | 
| 5/8-157-MI-BLK | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 5/8 in | Finish N/A Black | Max Load N/A 1550 lb | Weight N/A 0.44 lb | 
| 5/8-157-MI-ZP | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 5/8 in | Finish N/A Zinc Plated | Max Load N/A 1550 lb | Weight N/A 0.44 lb | 
| 3/4-157-MI-BLK | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/4 in | Finish N/A Black | Max Load N/A 2100 lb | Weight N/A 0.65 lb | 
| 3/4-157-MI-ZP | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 3/4 in | Finish N/A Zinc Plated | Max Load N/A 2100 lb | Weight N/A 0.65 lb | 
| 7/8-157-MI-BLK | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 0.875 in | Finish N/A Black | Max Load N/A 2350 lb | Weight N/A 0.78 lb | 
| 7/8-157-MI-ZP | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Rod Size N/A 0.875 in | Finish N/A Zinc Plated | Max Load N/A 2350 lb | Weight N/A 0.78 lb |