Item # |
CAD |
Type |
Pipe or Elbow Size |
Top Stanchion Size |
Height D or H |
Weight |
|---|---|---|---|---|---|---|
| 2 1/2 x 1 1/2-63A-Plain |
CAD
N/A |
Type N/A A - Long Radius Elbow | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Height D or H N/A 2' | Weight N/A 9.5 lb |
| 2 1/2 x 1 1/2-63B-Plain |
CAD
N/A |
Type N/A B - Short Radius Elbow | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Height D or H N/A 2' | Weight N/A 9.5 lb |
| 2 1/2 x 1 1/2-63C-Plain |
CAD
N/A |
Type N/A C - Horizontal Pipe | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Height D or H N/A 2' | Weight N/A 9.5 lb |
| 2 1/2 x 1 1/2-63B-Galvanized |
CAD
N/A |
Type N/A B - Short Radius Elbow | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 1 1/2 in | Height D or H N/A 2' | Weight N/A 9.5 lb |
| 2 1/2 x 2-63A-Plain |
CAD
N/A |
Type N/A A - Long Radius Elbow | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 in | Height D or H N/A 2' | Weight N/A 11.6 lb |
| 2 1/2 x 2-63B-Plain |
CAD
N/A |
Type N/A B - Short Radius Elbow | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 in | Height D or H N/A 2' | Weight N/A 11.6 lb |
| 2 1/2 x 2-63C-Plain |
CAD
N/A |
Type N/A C - Horizontal Pipe | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 in | Height D or H N/A 2' | Weight N/A 11.6 lb |
| 2 1/2 x 2-63B-Galvanized |
CAD
N/A |
Type N/A B - Short Radius Elbow | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 in | Height D or H N/A 2' | Weight N/A 11.6 lb |
| 2 1/2 x 2 1/2-24-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 2' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-30-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 2' 6" | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-36-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 3' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-42-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 3' 6" | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-48-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 4' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-54-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 4' 6" | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-60-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 5' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-66-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 5' 6" | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-72-63T-Plain |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 6' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-24-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 2' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-30-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 2' 6" | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-36-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 3' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-42-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 3' 6" | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-48-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 4' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-54-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 4' 6" | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-60-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 5' | Weight N/A 0 lb |
| 2 1/2 x 2 1/2-66-63T-Galvanized |
CAD
N/A |
Type N/A T - for use with Adjustable Pipe Saddle Support | Pipe or Elbow Size N/A 2 1/2 in | Top Stanchion Size N/A 2 1/2 in | Height D or H N/A 5' 6" | Weight N/A 0 lb |