Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 0.30 lb |
| 1-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 0.30 lb |
| 1 1/4-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 0.40 lb |
| 1 1/4-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 0.40 lb |
| 1 1/2-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 0.5 lb |
| 1 1/2-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 0.5 lb |
| 2-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 0.7 lb |
| 2-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 0.7 lb |
| 2 1/2-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.00 lb |
| 2 1/2-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 1.00 lb |
| 3-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.5 lb |
| 3-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 1.5 lb |
| 4-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 2.70 lb |
| 4-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 2.70 lb |
| 5-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.4 lb |
| 5-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 4.4 lb |
| 6-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 6.6 lb |
| 6-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 6.6 lb |
| 8-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 11.3 lb |
| 8-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 11.3 lb |
| 10-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 21.00 lb |
| 10-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 21.00 lb |
| 12-SK-1-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 35.50 lb |
| 12-SK-1-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A153 | Weight N/A 35.50 lb |