Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 11/4x1/2-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 11/4 x 1/2 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.5 lb |
| 11/4x3/4-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 11/4 x 3/4 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.5 lb |
| 11/4x1-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 11/4 x 1 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.6 lb |
| 11/2x1/2-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 11/2 x 1/2 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.6 lb |
| 11/2x3/4-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 11/2 x 3/4 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.7 lb |
| 11/2x1-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 11/2 x 1 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.80 lb |
| 2x1/2-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1/2 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.80 lb |
| 2x3/4-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3/4 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 0.9 lb |
| 2x1-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 1.00 lb |
| 21/2x1/2-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 21/2 x 1/2 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 1.2 lb |
| 21/2x3/4-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 21/2 x 3/4 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 1.30 lb |
| 21/2x1-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 21/2 x 1 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 1.5 lb |
| 3X3/4-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 3/4 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 2.2 lb |
| 3x1-SE-5 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Rust inhibiting paint Color: BLACK | Weight N/A 2.5 lb |