Item # |
CAD |
BIM |
Nominal Size |
FNPT Size |
Coatings |
Weight |
|---|---|---|---|---|---|---|
| 1 1/4 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 0.71 lb |
| 1 1/4 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 0.71 lb |
| 1 1/2 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 0.76 lb |
| 1 1/2 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 0.76 lb |
| 2 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 0.83 lb |
| 2 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 0.83 lb |
| 2 1/2 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.06 lb |
| 2 1/2 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 1.06 lb |
| 3 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.27 lb |
| 3 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 1.27 lb |
| 4 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 2.92 lb |
| 4 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 2.92 lb |
| 5 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.4 lb |
| 5 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 3.4 lb |
| 6 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 4.02 lb |
| 6 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 4.02 lb |
| 8 x 1-K-9-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | FNPT Size N/A 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 6.66 lb |
| 8 x 1-K-9-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | FNPT Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 6.66 lb |