Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
|---|---|---|---|---|---|---|
| 2 x 1 1/4-MT2A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1 1/4-MT2A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1 1/2-MT2A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1 1/2-MT2A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 1/2 x 1 1/4-MT2A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 3.6 lb |
| 2 1/2 x 1 1/4-MT2A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 3.6 lb |
| 2 1/2 x 1 1/2-MT2A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 3.6 lb |
| 2 1/2 x 1 1/2-MT2A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 3.6 lb |
| 3 x 1-MT2A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 3.8 lb |
| 3 x 1-MT2A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 3.8 lb |
| 3 x 1 1/2-MT2-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 3.8 lb |
| 3 x 1 1/2-MT2-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 3.8 lb |
| 3 x 2-MT2-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 4.4 lb |
| 3 x 2-MT2-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 4.4 lb |
| 4 x 1-MT2A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 4.6 lb |
| 4 x 1-MT2A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 4.6 lb |
| 4 x 1 1/2-MT2-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 4.6 lb |
| 4 x 1 1/2-MT2-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 4.6 lb |
| 4 x 2-MT2-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 4.8 lb |
| 4 x 2-MT2-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 4.8 lb |
| 4 x 2 1/2-MT2-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 5.40 lb |
| 4 x 2 1/2-MT2-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 5.40 lb |
| 4 x 3-MT2-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 7.6 lb |
| 4 x 3-MT2-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 7.6 lb |
| 5 x 2-MT2-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 x 2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 7.9 lb |