Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
|---|---|---|---|---|---|---|
| 1 1/4 x 1/2-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.2 lb |
| 1 1/4 x 1/2-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.2 lb |
| 1 1/4 x 3/4-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.2 lb |
| 1 1/4 x 3/4-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3/4 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.2 lb |
| 1 1/4 x 1-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.2 lb |
| 1 1/4 x 1-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.2 lb |
| 1 1/2 x 1/2-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.30 lb |
| 1 1/2 x 1/2-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.30 lb |
| 1 1/2 x 3/4-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.30 lb |
| 1 1/2 x 3/4-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3/4 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.30 lb |
| 1 1/2 x 1-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.30 lb |
| 1 1/2 x 1-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.30 lb |
| 2 x 3/4-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 3/4-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3/4 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1-MT1-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1-MT1-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1 1/4-MT1-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1 1/4-MT1-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1 1/2-MT1-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1 1/2-MT1-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1/2-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 x 1/2-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 1.7 lb |
| 2 1/2 x 1/2-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 3.6 lb |
| 2 1/2 x 1/2-MT1A-Galvanized-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized | Gasket Material N/A EPDM | Weight N/A 3.6 lb |
| 2 1/2 x 3/4-MT1A-Painted-EPDM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 3/4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Gasket Material N/A EPDM | Weight N/A 3.6 lb |