Item # |
CAD |
BIM |
Nominal Size |
Weight |
|---|---|---|---|---|
| 1X1X1/2-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1x1x1/2 | Weight N/A 2.00 lb |
| 1X1X3/4-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1x1x3/4 | Weight N/A 1.90 lb |
| 1X1X1-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1X1X1 | Weight N/A 1.90 lb |
| 1 1/4X1 1/4X1/2-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4x1 1/4x1/2 | Weight N/A 2.2 lb |
| 1 1/4X1 1/4X3/4-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4x1 1/4x3/4 | Weight N/A 2.2 lb |
| 1 1/4X1 1/4X1-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4x1 1/4x1 | Weight N/A 2.00 lb |
| 1 1/2X1 1/2X1/2-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2x1 1/2x1/2 | Weight N/A 2.70 lb |
| 1 1/2X1 1/2X3/4-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2x1 1/2x3/4 | Weight N/A 2.6 lb |
| 1 1/2X1 1/2X1-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2x1 1/2x1 | Weight N/A 2.5 lb |
| 2X2X1/2-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2x2x1/2 | Weight N/A 3.5 lb |
| 2X2X3/4-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2x2x3/4 | Weight N/A 3.4 lb |
| 2X2X1-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2x2x1 | Weight N/A 3.30 lb |
| 2 1/2X2 1/2X3/4-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2x2 1/2x3/4 | Weight N/A 5.20 lb |
| 2 1/2X2 1/2X1-7105 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2x2 1/2x1 | Weight N/A 5.20 lb |