Item # |
CAD |
BIM |
Nominal Size |
Weight |
|---|---|---|---|---|
| 1-7100 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Weight N/A 1.90 lb |
| 1 1/4-7100 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Weight N/A 2.3 lb |
| 1 1/2-7100 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Weight N/A 2.70 lb |
| 2-7100 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Weight N/A 4.0 lb |