6000# Forged Carbon Steel Threaded Reducing Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).
                            Item # | 
                        
                            CAD | 
                        
                            Nominal Size | 
                        
                            Material | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|
| 1-1/2x1/2-42RC6-6000-FS | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1-1/2 x 1/2 in | Material N/A Forged Carbon Steel | Weight N/A 2.64 lb | 
| 1-1/2x3/4-42RC6-6000-FS | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1-1/2 x 3/4 in | Material N/A Forged Carbon Steel | Weight N/A 4.12 lb | 
| 1-1/2x1-42RC6-6000-FS | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 1-1/2 x 1 in | Material N/A Forged Carbon Steel | Weight N/A 2.18 lb | 
| 2x1/2-42RC6-6000-FS | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 x 1/2 in | Material N/A Forged Carbon Steel | Weight N/A 9.26 lb | 
| 2x1-42RC6-6000-FS | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 x 1 in | Material N/A Forged Carbon Steel | Weight N/A 7.49 lb | 
| 2x1-1/2-42RC6-6000-FS | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 x 1-1/2 in | Material N/A Forged Carbon Steel | Weight N/A 7.49 lb |