Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 3/4x1/2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Black | Weight N/A 0.30 lb |
| 1x1/2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Black | Weight N/A 0.44 lb |
| 1x3/4-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/4 in | Coatings N/A Black | Weight N/A 0.52 lb |
| 1 1/4x1/2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 in | Coatings N/A Black | Weight N/A 0.64 lb |
| 1 1/4x3/4-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3/4 in | Coatings N/A Black | Weight N/A 0.72 lb |
| 1 1/4x1-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 in | Coatings N/A Black | Weight N/A 0.75 lb |
| 1 1/2x1/2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1/2 in | Coatings N/A Black | Weight N/A 0.6 lb |
| 1 1/2x3/4-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3/4 in | Coatings N/A Black | Weight N/A 0.7 lb |
| 1 1/2x1-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 in | Coatings N/A Black | Weight N/A 0.92 lb |
| 1 1/2x1 1/4-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/4 in | Coatings N/A Black | Weight N/A 1.08 lb |
| 2x1/2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1/2 in | Coatings N/A Black | Weight N/A 1.08 lb |
| 2x3/4-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 3/4 in | Coatings N/A Black | Weight N/A 1.24 lb |
| 2x1-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 in | Coatings N/A Black | Weight N/A 1.4 lb |
| 2x1 1/4-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/4 in | Coatings N/A Black | Weight N/A 1.52 lb |
| 2x1 1/2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 1 1/2 in | Coatings N/A Black | Weight N/A 1.65 lb |
| 2 1/2x1 1/2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Coatings N/A Black | Weight N/A 2.2 lb |
| 2 1/2x2-3201R-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 in | Coatings N/A Black | Weight N/A 2.5 lb |