Item # |
CAD |
Material |
Finish |
Threads Per Inch |
Rod Size |
Weight |
|---|---|---|---|---|---|---|
| 3/8in-Rod-8in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0.20 lb |
| 3/8in-Rod-10in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0.26 lb |
| 3/8in-Rod-12in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0.38 lb |
| 3/8in-Rod-14in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0.34 lb |
| 3/8in-Rod-18in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0.43 lb |
| 3/8in-Rod-24in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0.6 lb |
| 3/8in-Rod-30in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0.94 lb |
| 3/8in-Rod-36in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 1.13 lb |
| 3/8in-Rod-42in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 1.31 lb |
| 3/8in-Rod-48in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 1.5 lb |
| 3/8in-Rod-54in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 1.69 lb |
| 3/8in-Rod-60in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 0 lb |
| 3/8in-Rod-66in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 2.07 lb |
| 3/8in-Rod-72in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Weight N/A 2.25 lb |
| 1/2in-Rod-8in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 0.45 lb |
| 1/2in-Rod-10in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 0.55 lb |
| 1/2in-Rod-12in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 0.67 lb |
| 1/2in-Rod-14in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 0.01 lb |
| 1/2in-Rod-18in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 0.79 lb |
| 1/2in-Rod-24in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 1.06 lb |
| 1/2in-Rod-30in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 1.67 lb |
| 1/2in-Rod-36in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 2.01 lb |
| 1/2in-Rod-42in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 2.34 lb |
| 1/2in-Rod-48in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 2.67 lb |
| 1/2in-Rod-54in-Length-140-CS |
CAD
N/A |
Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Weight N/A 3.01 lb |