Item # |
CAD |
Pipe Size |
Finish |
Max Load |
Weight |
|---|---|---|---|---|---|
| 3/8-138R-PL |
CAD
N/A |
Pipe Size N/A 3/8 | Finish N/A Plain | Max Load N/A 180 lbf | Weight N/A 0.1 lb |
| 3/8-138R-ZP |
CAD
N/A |
Pipe Size N/A 3/8 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 180 lbf | Weight N/A 0.1 lb |
| 1/2-138R-PL |
CAD
N/A |
Pipe Size N/A 1/2 | Finish N/A Plain | Max Load N/A 180 lbf | Weight N/A 0.13 lb |
| 1/2-138R-ZP |
CAD
N/A |
Pipe Size N/A 1/2 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 180 lbf | Weight N/A 0.13 lb |
| 3/4-138R-PL |
CAD
N/A |
Pipe Size N/A 3/4 | Finish N/A Plain | Max Load N/A 180 lbf | Weight N/A 0.14 lb |
| 3/4-138R-ZP |
CAD
N/A |
Pipe Size N/A 3/4 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 180 lbf | Weight N/A 0.14 lb |
| 1-138R-PL |
CAD
N/A |
Pipe Size N/A 1 | Finish N/A Plain | Max Load N/A 180 lbf | Weight N/A 0.16 lb |
| 1-138R-ZP |
CAD
N/A |
Pipe Size N/A 1 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 180 lbf | Weight N/A 0.16 lb |
| 1 1/4-138R-PL |
CAD
N/A |
Pipe Size N/A 1 1/4 | Finish N/A Plain | Max Load N/A 180 lbf | Weight N/A 0.22 lb |
| 1 1/4-138R-ZP |
CAD
N/A |
Pipe Size N/A 1 1/4 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 180 lbf | Weight N/A 0.22 lb |
| 1 1/2-138R-PL |
CAD
N/A |
Pipe Size N/A 1 1/2 | Finish N/A Plain | Max Load N/A 180 lbf | Weight N/A 0.24 lb |
| 1 1/2-138R-ZP |
CAD
N/A |
Pipe Size N/A 1 1/2 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 180 lbf | Weight N/A 0.24 lb |
| 2-138R-PL |
CAD
N/A |
Pipe Size N/A 2 | Finish N/A Plain | Max Load N/A 180 lbf | Weight N/A 0.31 lb |
| 2-138R-ZP |
CAD
N/A |
Pipe Size N/A 2 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 180 lbf | Weight N/A 0.31 lb |
| 2 1/2-138R-PL |
CAD
N/A |
Pipe Size N/A 2 1/2 | Finish N/A Plain | Max Load N/A 300 lbf | Weight N/A 0.6 lb |
| 2 1/2-138R-ZP |
CAD
N/A |
Pipe Size N/A 2 1/2 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 300 lbf | Weight N/A 0.6 lb |
| 3-138R-PL |
CAD
N/A |
Pipe Size N/A 3 | Finish N/A Plain | Max Load N/A 300 lbf | Weight N/A 0.74 lb |
| 3-138R-ZP |
CAD
N/A |
Pipe Size N/A 3 | Finish N/A Zinc Plated (Hot-Dip Galvanized optional) | Max Load N/A 300 lbf | Weight N/A 0.74 lb |