Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Nominal Size | 
                        
                            Gasket Material | 
                        
                            Coatings | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|---|
| 14-7401-2-PTD-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 14 in | Gasket Material N/A EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 36.5 lb | 
| 14-7401-2-PTD-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 14 in | Gasket Material N/A Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 36.5 lb | 
| 14-7401-2-Galvanized-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 14 in | Gasket Material N/A EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 36.5 lb | 
| 14-7401-2-Galvanized-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 14 in | Gasket Material N/A Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 36.5 lb | 
| 16-7401-2-PTD-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 16 in | Gasket Material N/A EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 46 lb | 
| 16-7401-2-PTD-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 16 in | Gasket Material N/A Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 46 lb | 
| 16-7401-2-Galvanized-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 16 in | Gasket Material N/A EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 46 lb | 
| 16-7401-2-Galvanized-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 16 in | Gasket Material N/A Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 46 lb | 
| 18-7401-2-PTD-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 18 in | Gasket Material N/A EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 62.5 lb | 
| 18-7401-2-PTD-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 18 in | Gasket Material N/A Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 62.5 lb | 
| 18-7401-2-Galvanized-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 18 in | Gasket Material N/A EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 62.5 lb | 
| 18-7401-2-Galvanized-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 18 in | Gasket Material N/A Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 62.5 lb | 
| 20-7401-2-PTD-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 20 in | Gasket Material N/A EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 73.5 lb | 
| 20-7401-2-PTD-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 20 in | Gasket Material N/A Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 73.5 lb | 
| 20-7401-2-Galvanized-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 20 in | Gasket Material N/A EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 73.5 lb | 
| 20-7401-2-Galvanized-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 20 in | Gasket Material N/A Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 73.5 lb | 
| 24-7401-2-PTD-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 24 in | Gasket Material N/A EPDM | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 90.5 lb | 
| 24-7401-2-PTD-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 24 in | Gasket Material N/A Nitrile | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 90.5 lb | 
| 24-7401-2-Galvanized-EPDM FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 24 in | Gasket Material N/A EPDM | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 90.5 lb | 
| 24-7401-2-Galvanized-Nitrile FG | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 24 in | Gasket Material N/A Nitrile | Coatings N/A Hot Dipped Zinc Galvanized | Weight N/A 90.5 lb |