Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 2-7075P-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.3 lb |
| 2 1/2-7075P-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 3.0 lb |
| 3-7075P-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.5 lb |
| 4-7075P-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 7.5 lb |
| 5-7075P-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 12.5 lb |
| 6-7075P-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 17 lb |
| 8-7075P-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 29 lb |