Item # |
CAD |
Pipe Size |
Material |
Max Load |
Weight |
|---|---|---|---|---|---|
| 3/4-1-1/4-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 3/4 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 2.8 lb |
| 1-1/2-2-1/2-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 1-1/2 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 3.20 lb |
| 3-5-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 3 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 3.6 lb |
| 6-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 6 in | Material N/A Carbon Steel | Max Load N/A 1800 lb | Weight N/A 5.70 lb |
| 8-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 8 in | Material N/A Carbon Steel | Max Load N/A 1800 lb | Weight N/A 6.3 lb |
| 10-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 10 in | Material N/A Carbon Steel | Max Load N/A 1800 lb | Weight N/A 7.7 lb |
| 12-14-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 12 in | Material N/A Carbon Steel | Max Load N/A 5000 lb | Weight N/A 9.9 lb |
| 16-18-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 16 in | Material N/A Carbon Steel | Max Load N/A 5000 lb | Weight N/A 10.40 lb |
| 20-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 20 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 11.6 lb |
| 24-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 24 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 13.40 lb |
| 36-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 36 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 14 lb |
| 30-162-CS-PLN |
CAD
N/A |
Pipe Size N/A 30 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 18.9 lb |