Item # |
CAD |
BIM |
Nominal Size |
Weight |
|---|---|---|---|---|
| 1/2 x 1 1/4-2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 1 1/4-2 in | Weight N/A 0.17 lb |
| 1/2 x 2-2 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 2-2 1/2 in | Weight N/A 0.17 lb |
| 1/2 x 2 1/2-8-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 2 1/2-8 in | Weight N/A 0.17 lb |
| 3/4 x 1 1/4-2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1 1/4-2 in | Weight N/A 0.25 lb |
| 3/4 x 2-2 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 2-2 1/2 in | Weight N/A 0.25 lb |
| 3/4 x 2 1/2-8-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 2 1/2-8 in | Weight N/A 0.25 lb |
| 1 x 1 1/4-1 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 1/4-1 1/2 in | Weight N/A 0.30 lb |
| 1 x 1 1/2-2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 1/2-2 in | Weight N/A 0.33 lb |
| 1 x 2-2 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 2-2 1/2 in | Weight N/A 0.32 lb |
| 1 x 2 1/2-4-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 2 1/2-4 in | Weight N/A 0.31 lb |
| 1 x 5-8-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 5-8 in | Weight N/A 0.29 lb |
| 1 1/4 x 1 1/4-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/4 in | Weight N/A 0.43 lb |
| 1 1/4 x 1 1/2-2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1 1/2-2 in | Weight N/A 0.43 lb |
| 1 1/4 x 2-2 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 2-2 1/2 in | Weight N/A 0.39 lb |
| 1 1/4 x 2 1/2-3-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 2 1/2-3 in | Weight N/A 0.39 lb |
| 1 1/4 x 3-4-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3-4 in | Weight N/A 0.39 lb |
| 1 1/4 x 5-8-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 5-8 in | Weight N/A 0.39 lb |
| 1 1/2 x 1 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 1 1/2 in | Weight N/A 0.48 lb |
| 1 1/2 x 2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 in | Weight N/A 0.47 lb |
| 1 1/2 x 2 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 2 1/2 in | Weight N/A 0.47 lb |
| 1 1/2 x 3-4-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 3-4 in | Weight N/A 0.46 lb |
| 1 1/2 x 4-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 4 in | Weight N/A 0.46 lb |
| 1 1/2 x 5-8-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 x 5-8 in | Weight N/A 0.46 lb |
| 2 x 2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 in | Weight N/A 0.86 lb |
| 2 x 2 1/2-MTM40-THRD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 x 2 1/2 in | Weight N/A 0.73 lb |