Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.1 lb |
| 1/4-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.1 lb |
| 3/8-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.15 lb |
| 3/8-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.15 lb |
| 1/2-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.23 lb |
| 1/2-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.23 lb |
| 3/4-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.35 lb |
| 3/4-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.35 lb |
| 1-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.58 lb |
| 1-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.58 lb |
| 1 1/4-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 0.94 lb |
| 1 1/4-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 0.94 lb |
| 1 1/2-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 1.2 lb |
| 1 1/2-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 1.2 lb |
| 2-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 1.90 lb |
| 2-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 1.90 lb |
| 2 1/2-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 3.30 lb |
| 3-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 4.7 lb |
| 3-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 4.7 lb |
| 4-3163-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 4.7 lb |
| 4-3163-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 4.7 lb |