Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1/4-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Black | Weight N/A 0.20 lb |
| 3/8-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.29 lb |
| 1/2-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.47 lb |
| 3/4-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.66 lb |
| 1-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 1.2 lb |
| 1 1/4-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.90 lb |
| 1 1/2-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 2.5 lb |
| 2-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 4.2 lb |
| 2 1/2-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 5.3 lb |
| 3-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 9.7 lb |
| 4-3161-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 16 lb |
| 1/4-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Galvanized | Weight N/A 0.20 lb |
| 3/8-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.29 lb |
| 1/2-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.47 lb |
| 3/4-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.66 lb |
| 1-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 1.2 lb |
| 1 1/4-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.90 lb |
| 1 1/2-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 2.5 lb |
| 2-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 4.2 lb |
| 2 1/2-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 5.3 lb |
| 3-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 9.7 lb |
| 4-3161-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 16 lb |