Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 3/8-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Black | Weight N/A 0.27 lb |
| 1/2-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.37 lb |
| 3/4-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.62 lb |
| 1-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.86 lb |
| 1 1/4-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 1.63 lb |
| 1 1/2-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 2.00 lb |
| 2-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 3.05 lb |
| 2 1/2-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 5.86 lb |
| 3-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 9.18 lb |
| 4-1108-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Black | Weight N/A 15.7 lb |
| 3/8-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Galvanized | Weight N/A 0.27 lb |
| 1/2-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.37 lb |
| 3/4-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.62 lb |
| 1-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.86 lb |
| 1 1/4-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 1.63 lb |
| 1 1/2-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 2.00 lb |
| 2-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 3.05 lb |
| 2 1/2-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 5.86 lb |
| 3-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 9.18 lb |
| 4-1108-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 15.7 lb |