Item # |
CAD |
BIM |
Nominal Size |
Coupling Bolts Size |
Weight |
|---|---|---|---|---|---|
| 1-1/2-FP7074SLT-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coupling Bolts Size N/A 1/2 x 2 1/2 | Weight N/A 1.2 lb |
| 1-1/4-FP7074SLT-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coupling Bolts Size N/A 1/2 x 2 1/2 | Weight N/A 1.1 lb |
| 1-1/2-FP7074SLT-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coupling Bolts Size N/A 1/2 x 2 1/2 | Weight N/A 1.2 lb |
| 2-FP7074SLT-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coupling Bolts Size N/A 1/2 x 2 3/4 | Weight N/A 1.5 lb |
| 2-1/2-FP7074SLT-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coupling Bolts Size N/A 1/2 x 2 3/4 | Weight N/A 1.7 lb |
| 3-FP7074SLT-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coupling Bolts Size N/A 1/2 x 3 | Weight N/A 2.2 lb |
| 4-FP7074SLT-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coupling Bolts Size N/A 1/2 x 3 1/2 | Weight N/A 3.20 lb |
| 1-1/4-FP7074SLT-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coupling Bolts Size N/A 1/2 x 2 1/2 | Weight N/A 1.1 lb |
| 2-FP7074SLT-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coupling Bolts Size N/A 1/2 x 2 3/4 | Weight N/A 1.5 lb |
| 2-1/2-FP7074SLT-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coupling Bolts Size N/A 1/2 x 2 3/4 | Weight N/A 1.7 lb |
| 3-FP7074SLT-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coupling Bolts Size N/A 1/2 x 3 | Weight N/A 2.2 lb |
| 4-FP7074SLT-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coupling Bolts Size N/A 1/2 x 3 1/2 | Weight N/A 3.20 lb |
| 1-FP7074SLT-Painted |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coupling Bolts Size N/A 3/8 x 2 1/4 | Weight N/A 0.9 lb |
| 1-FP7074SLT-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coupling Bolts Size N/A 3/8 x 2 1/4 | Weight N/A 0.9 lb |