Item # |
CAD |
BIM |
Nominal Size |
Flow Data |
Weight |
|---|---|---|---|---|---|
| 1 1/4-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 | Flow Data N/A 2.3 ft | Weight N/A 1.5 lb |
| 1 1/4-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 | Flow Data N/A 2.3 ft | Weight N/A 1.5 lb |
| 1 1/2-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 | Flow Data N/A 2.7 ft | Weight N/A 1.80 lb |
| 1 1/2-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 | Flow Data N/A 2.7 ft | Weight N/A 1.80 lb |
| 2-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 | Flow Data N/A 3.4 ft | Weight N/A 2.40 lb |
| 2-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 | Flow Data N/A 3.4 ft | Weight N/A 2.40 lb |
| 2 1/2-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 | Flow Data N/A 4.1 ft | Weight N/A 4.0 lb |
| 2 1/2-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 | Flow Data N/A 4.1 ft | Weight N/A 4.0 lb |
| 3-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 | Flow Data N/A 5.1 ft | Weight N/A 5.8 lb |
| 3-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 | Flow Data N/A 5.1 ft | Weight N/A 5.8 lb |
| 4-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 | Flow Data N/A 6.7 ft | Weight N/A 10.3 lb |
| 4-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 | Flow Data N/A 6.7 ft | Weight N/A 10.3 lb |
| 5-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 | Flow Data N/A 8.4 ft | Weight N/A 16.2 lb |
| 5-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 | Flow Data N/A 8.4 ft | Weight N/A 16.2 lb |
| 6-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 | Flow Data N/A 10.1 ft | Weight N/A 25.70 lb |
| 6-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 | Flow Data N/A 10.1 ft | Weight N/A 25.70 lb |
| 8-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 | Flow Data N/A 13.3 ft | Weight N/A 41.1 lb |
| 8-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 | Flow Data N/A 13.3 ft | Weight N/A 41.1 lb |
| 10-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 | Flow Data N/A 16.7 ft | Weight N/A 74.5 lb |
| 10-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 | Flow Data N/A 16.7 ft | Weight N/A 74.5 lb |
| 12-FP7060S-DOM |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 | Flow Data N/A 20.0 ft | Weight N/A 94.7 lb |
| 12-FP7060S-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 | Flow Data N/A 20.0 ft | Weight N/A 94.7 lb |