Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Flow Data |
Weight |
|---|---|---|---|---|---|---|
| 1-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 4.4 ft | Weight N/A 0.9 lb |
| 1-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 4.4 ft | Weight N/A 0.9 lb |
| 1 1/4-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 5.8 ft | Weight N/A 1.4 lb |
| 1 1/4-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 5.8 ft | Weight N/A 1.4 lb |
| 1 1/2-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 6.7 ft | Weight N/A 1.7 lb |
| 1 1/2-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 6.7 ft | Weight N/A 1.7 lb |
| 2-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 8.6 ft | Weight N/A 2.9 lb |
| 2-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 8.6 ft | Weight N/A 2.9 lb |
| 2 1/2-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 10.3 ft | Weight N/A 4.7 lb |
| 2 1/2-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 10.3 ft | Weight N/A 4.7 lb |
| 3-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 12.8 ft | Weight N/A 8.1 lb |
| 3-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 12.8 ft | Weight N/A 8.1 lb |
| 4-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 16.8 ft | Weight N/A 13.5 lb |
| 4-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 16.8 ft | Weight N/A 13.5 lb |
| 5-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 21.0 ft | Weight N/A 16.7 lb |
| 5-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 21.0 ft | Weight N/A 16.7 lb |
| 6-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 25.3 ft | Weight N/A 25 lb |
| 6-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 25.3 ft | Weight N/A 25.6 lb |
| 8-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 33.3 ft | Weight N/A 45 lb |
| 8-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 33.3 ft | Weight N/A 45 lb |
| 10-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 41.8 ft | Weight N/A 73 lb |
| 10-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 41.8 ft | Weight N/A 73 lb |
| 12-7063-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Flow Data N/A 50.0 ft | Weight N/A 98.0 lb |
| 12-7063-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 | Coatings N/A Rust inhibiting paint Color: ORANGE | Flow Data N/A 50.0 ft | Weight N/A 98.0 lb |