Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 2-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 5.6 lb |
| 2-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 5.6 lb |
| 2 1/2-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 10.2 lb |
| 2 1/2-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 10.2 lb |
| 3-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 15 lb |
| 3-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 15 lb |
| 3 1/2-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 20 lb |
| 3 1/2-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 20 lb |
| 4-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 26 lb |
| 4-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 26 lb |
| 5-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 44.1 lb |
| 5-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 44.1 lb |
| 6-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 68.6 lb |
| 6-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 68.6 lb |
| 8-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 137.7 lb |
| 8-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 137.7 lb |
| 10-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 244.1 lb |
| 10-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 244.1 lb |
| 12-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 358.6 lb |
| 12-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 358.6 lb |
| 14-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 14 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 460.7 lb |
| 14-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 14 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 460.7 lb |
| 16-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 16 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 603.8 lb |
| 16-7057-5D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 16 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 603.8 lb |
| 18-7057-5D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 18 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 766.2 lb |