Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.6 lb |
| 1-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.6 lb |
| 1 1/4-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.7 lb |
| 1 1/4-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.7 lb |
| 1 1/2-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.80 lb |
| 1 1/2-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.80 lb |
| 2-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.6 lb |
| 2-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.6 lb |
| 2 1/2-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.2 lb |
| 2 1/2-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 2.2 lb |
| 3-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.30 lb |
| 3-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 4.30 lb |
| 4-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 7.5 lb |
| 4-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 7.5 lb |
| 6-7056-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 11.1 lb |
| 6-7056-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 11.1 lb |