Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 2-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 5.3 lb |
| 2-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 5.3 lb |
| 2 1/2-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 9.5 lb |
| 2 1/2-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 9.5 lb |
| 3-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 14 lb |
| 3-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 14 lb |
| 3 1/2-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 18.6 lb |
| 3 1/2-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 18.6 lb |
| 4-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 24.1 lb |
| 4-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 24.1 lb |
| 5-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 40.9 lb |
| 5-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 40.9 lb |
| 6-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 63.7 lb |
| 6-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 63.7 lb |
| 8-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 127.8 lb |
| 8-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 127.8 lb |
| 10-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 226.4 lb |
| 10-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 226.4 lb |
| 12-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 332.7 lb |
| 12-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 332.7 lb |
| 14-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 14 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 427.3 lb |
| 14-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 14 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 427.3 lb |
| 16-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 16 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 560.1 lb |
| 16-7051-6D-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 16 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 560.1 lb |
| 18-7051-6D-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 18 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 710.7 lb |