Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.5 lb |
| 1-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 0.5 lb |
| 1 1/4-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.7 lb |
| 1 1/4-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 0.7 lb |
| 1 1/2-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.80 lb |
| 1 1/2-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 0.80 lb |
| 2 1/2-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.90 lb |
| 2 1/2-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.90 lb |
| 3-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.00 lb |
| 3-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.00 lb |
| 3 1/2-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.0 lb |
| 3 1/2-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 4.0 lb |
| 5-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 7.2 lb |
| 5-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 7.2 lb |
| 8-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 17.8 lb |
| 8-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 17.8 lb |
| 10-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 30.0 lb |
| 10-7053-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 30.0 lb |
| 12-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 40.4 lb |
| 12-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 40.4 lb |
| 14-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 14 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 46 lb |
| 14-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 14 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 46 lb |
| 16-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 16 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 52.2 lb |
| 16-7053-SEGW GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 16 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 52.2 lb |
| 18-7053-SEGW PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 18 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 65.0 lb |