Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 1-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.5 lb |
| 1-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.5 lb |
| 1 1/4-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.7 lb |
| 1 1/4-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.7 lb |
| 1 1/2-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.9 lb |
| 1 1/2-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.9 lb |
| 2-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.5 lb |
| 2-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.5 lb |
| 2 1/2-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.90 lb |
| 2 1/2-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.90 lb |
| 3-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 3.30 lb |
| 3-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 3.30 lb |
| 3 1/2-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.30 lb |
| 3 1/2-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 4.30 lb |
| 4-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 5.40 lb |
| 4-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 5.40 lb |
| 5-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 9 lb |
| 5-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 9 lb |
| 6-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 11.2 lb |
| 6-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 11.2 lb |
| 8-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 19.8 lb |
| 8-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 19.8 lb |
| 10-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 34.3 lb |
| 10-7051-GAL |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 34.3 lb |
| 12-7051-PTD |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 50.0 lb |