Item # |
CAD |
BIM |
Nominal Size |
Material |
Weight |
|---|---|---|---|---|---|
| 2-1/2 x 2-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 1.4 lb |
| 3 x 2-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 1.4 lb |
| 3 x 2-1/2-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 1/2 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 1.4 lb |
| 4 x 2-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 3.0 lb |
| 4 x 2-1/2-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 1/2 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 2.3 lb |
| 4 x 3-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 2.3 lb |
| 5 x 3-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 x 3 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 3.7 lb |
| 5 x 4-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 x 4 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 3.7 lb |
| 6 x 3-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 3 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 5.1 lb |
| 6 x 4-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 4 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 5.20 lb |
| 6 x 5-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 x 5 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 4.8 lb |
| 8 x 6-650 |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 x 6 in | Material N/A Copper Alloy conforming to CDA C89833 or C83470 | Weight N/A 9.7 lb |