| Item # | CAD | BIM | Figure No. | Nominal Size | Material | Weight | 
|---|---|---|---|---|---|---|
| 1/2x1/2-SP681-EPDM | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Figure No. N/A SP681 | Nominal Size N/A 1/2 x 1/2 in | Material N/A Copper | Weight N/A 0.06 kg0.03 lb | 
| 3/4x3/4-SP681-EPDM | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Figure No. N/A SP681 | Nominal Size N/A 3/4 x 3/4 in | Material N/A Copper | Weight N/A 0.15 kg0.07 lb | 
| 1x1-SP681-EPDM | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Figure No. N/A SP681 | Nominal Size N/A 1 x 1 in | Material N/A Copper | Weight N/A 0.15 kg0.07 lb | 
