Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Nominal Size | 
                        
                            Material | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 3/4x3/4x1/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 x 3/4 x 1/4 in | Material N/A Copper | Weight N/A 0.254 lb | 
| 3/4x3/4x1/2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3/4 x 3/4 x 1/2 in | Material N/A Copper | Weight N/A 0.304 lb | 
| 1x1x1/2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 x 1 x 1/2 in | Material N/A Copper | Weight N/A 0.415 lb | 
| 1x1x3/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 x 1 x 3/4 in | Material N/A Copper | Weight N/A 0.493 lb | 
| 1 1/4x1 1/4x1/2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 1 1/4 x 1/2 in | Material N/A Copper | Weight N/A 0.529 lb | 
| 1 1/4x1 1/4x3/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in | Material N/A Copper | Weight N/A 0.595 lb | 
| 1 1/2x1 1/2x1/2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 x 1 1/2 x 1/2 in | Material N/A Copper | Weight N/A 0.809 lb | 
| 1 1/2x1 1/2x3/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 1 1/2 x 1 1/2 x 3/4 in | Material N/A Copper | Weight N/A 0.901 lb | 
| 2x2x1/2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 x 2 x 1/2 in | Material N/A Copper | Weight N/A 1.151 lb | 
| 2x2x3/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 x 2 x 3/4 in | Material N/A Copper | Weight N/A 1.301 lb | 
| 2 1/2x2 1/2x3/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2 x 2 1/2 x 3/4 in | Material N/A Copper | Weight N/A 1.541 lb | 
| 2 1/2x2 1/2x2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 2 1/2 x 2 1/2 x 2 in | Material N/A Copper | Weight N/A 2.15 lb | 
| 3x3x3/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3 x 3 x 3/4 in | Material N/A Copper | Weight N/A 2.044 lb | 
| 3x3x2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 3 x 3 x 2 in | Material N/A Copper | Weight N/A 2.778 lb | 
| 4x4x3/4-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 4 x 4 x 3/4 in | Material N/A Copper | Weight N/A 3.475 lb | 
| 4x4x2-SP628R | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Nominal Size N/A 4 x 4 x 2 in | Material N/A Copper | Weight N/A 4.295 lb |