| Item # | CAD | BIM | Nominal Size | Material | Weight | 
|---|---|---|---|---|---|
| 3/4x1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3/4 x 1/2 in | Material N/A Copper | Weight N/A 0.124 lb | 
| 1x1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 1/2 in | Material N/A Copper | Weight N/A 0.172 lb | 
| 1x3/4-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 x 3/4 in | Material N/A Copper | Weight N/A 0.177 lb | 
| 1 1/4x1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 x 1/2 in | Material N/A Copper | Weight N/A 0.258 lb | 
| 1 1/4x3/4-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 x 3/4 in | Material N/A Copper | Weight N/A 0.258 lb | 
| 1 1/4x1-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 x 1 in | Material N/A Copper | Weight N/A 0.258 lb | 
| 1 1/2x1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 1/2 in | Material N/A Copper | Weight N/A 0.427 lb | 
| 1 1/2x3/4-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 3/4 in | Material N/A Copper | Weight N/A 0.427 lb | 
| 1 1/2x1-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 1 in | Material N/A Copper | Weight N/A 0.428 lb | 
| 1 1/2x1 1/4-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 x 1 1/4 in | Material N/A Copper | Weight N/A 0.40 lb | 
| 2x1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 x 1/2 in | Material N/A Copper | Weight N/A 0.595 lb | 
| 2x3/4-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 x 3/4 in | Material N/A Copper | Weight N/A 0.595 lb | 
| 2x1-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 x 1 in | Material N/A Copper | Weight N/A 0.591 lb | 
| 2x1 1/4-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 x 1 1/4 in | Material N/A Copper | Weight N/A 0.552 lb | 
| 2x1 1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 x 1 1/2 in | Material N/A Copper | Weight N/A 0.595 lb | 
| 2 1/2x1-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 x 1 in | Material N/A Copper | Weight N/A 0.827 lb | 
| 2 1/2x1 1/4-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 x 1 1/4 in | Material N/A Copper | Weight N/A 0.851 lb | 
| 2 1/2x1 1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 x 1 1/2 in | Material N/A Copper | Weight N/A 0.986 lb | 
| 2 1/2x2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 x 2 in | Material N/A Copper | Weight N/A 1.047 lb | 
| 3x1 1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3 x 1 1/2 in | Material N/A Copper | Weight N/A 1.246 lb | 
| 3x2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3 x 2 in | Material N/A Copper | Weight N/A 1.29 lb | 
| 3x2 1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3 x 2 1/2 in | Material N/A Copper | Weight N/A 1.51 lb | 
| 4x2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 4 x 2 in | Material N/A Copper | Weight N/A 2.09 lb | 
| 4x2 1/2-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 4 x 2 1/2 in | Material N/A Copper | Weight N/A 2.333 lb | 
| 4x3-SP604R | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 4 x 3 in | Material N/A Copper | Weight N/A 2.483 lb | 
