Item # |
CAD |
BIM |
Nominal Size |
Weight |
Coatings |
|---|---|---|---|---|---|
| 1/2x1/2x1/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 1/2 x 1/4 in | Weight N/A 0.57 lb | Coatings N/A Black |
| 1/2x1/2x3/8-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 1/2 x 3/8 in | Weight N/A 0.57 lb | Coatings N/A Black |
| 1/2x1/2x3/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 1/2 x 3/4 in | Weight N/A 0.68 lb | Coatings N/A Black |
| 1/2x1/2x1-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 x 1/2 x 1 in | Weight N/A 1.00 lb | Coatings N/A Black |
| 3/4x1/2x1/2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 x 1/2 in | Weight N/A 0.64 lb | Coatings N/A Black |
| 3/4x1/2x3/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 x 3/4 in | Weight N/A 0.75 lb | Coatings N/A Black |
| 3/4x3/4x1/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 3/4 x 1/4 in | Weight N/A 0.62 lb | Coatings N/A Black |
| 3/4x3/4x3/8-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 3/4 x 3/8 in | Weight N/A 0.75 lb | Coatings N/A Black |
| 3/4x3/4x1/2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 3/4 x 1/2 in | Weight N/A 0.76 lb | Coatings N/A Black |
| 3/4x3/4x1-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 3/4 x 1 in | Weight N/A 0.99 lb | Coatings N/A Black |
| 1x1/4x1-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/4 x 1 in | Weight N/A 1.08 lb | Coatings N/A Black |
| 1x1/2x1/2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 x 1/2 in | Weight N/A 0.9 lb | Coatings N/A Black |
| 1x1/2x3/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 x 3/4 in | Weight N/A 0.91 lb | Coatings N/A Black |
| 1x1/2x1-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 x 1 in | Weight N/A 1.08 lb | Coatings N/A Black |
| 1x3/4x1/2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 3/4 x 1/2 in | Weight N/A 0.89 lb | Coatings N/A Black |
| 1x3/4x3/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/4 x 3/4 in | Weight N/A 1.00 lb | Coatings N/A Black |
| 1x3/4x1 -359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/4 x 1 in | Weight N/A 1.13 lb | Coatings N/A Black |
| 1x1x1/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 x 1/4 in | Weight N/A 0.46 lb | Coatings N/A Black |
| 1x1x1/2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 x 1/2 in | Weight N/A 0.46 lb | Coatings N/A Black |
| 1x1x3/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 x 3/4 in | Weight N/A 0.5 lb | Coatings N/A Black |
| 1x1x1 1/4-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 x 1 1/4 in | Weight N/A 0.68 lb | Coatings N/A Black |
| 1x1x1 1/2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 x 1 1/2 in | Weight N/A 0.83 lb | Coatings N/A Black |
| 1x1x2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1 x 2 in | Weight N/A 1.22 lb | Coatings N/A Black |
| 1 1/4x1/2x1/2-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 x 1/2 in | Weight N/A 1.00 lb | Coatings N/A Black |
| 1 1/4x1/2x1-359-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 x 1 in | Weight N/A 1.38 lb | Coatings N/A Black |