Item # |
CAD |
BIM |
Nominal Size |
Coatings |
|---|---|---|---|---|
| 1/4-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/4 in | Coatings N/A Black |
| 3/8-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/8 in | Coatings N/A Black |
| 1/2-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1/2 in | Coatings N/A Black |
| 3/4-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 in | Coatings N/A Black |
| 1-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 in | Coatings N/A Black |
| 1 1/4-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 in | Coatings N/A Black |
| 1 1/2-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/2 in | Coatings N/A Black |
| 2-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 in | Coatings N/A Black |
| 2 1/2-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 in | Coatings N/A Black |
| 3-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 in | Coatings N/A Black |
| 3 1/2-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 in | Coatings N/A Black |
| 4-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 in | Coatings N/A Black |
| 5-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 5 in | Coatings N/A Black |
| 6-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 6 in | Coatings N/A Black |
| 8-358-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 8 in | Coatings N/A Black |