Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Style | 
                        
                            Valve Size | 
                        
                            Flow Rate | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|---|
| 1/2-MBV-9510-THRD-U | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1/2 in | Flow Rate N/A 0.27-0.71 gpm | Weight N/A 1.23 lb | 
| 1/2-MBV-9510-THRD-L | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1/2 in | Flow Rate N/A 0.49-1.17 gpm | Weight N/A 1.23 lb | 
| 1/2-MBV-9510-THRD-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1/2 in | Flow Rate N/A 0.98-2.35 gpm | Weight N/A 1.23 lb | 
| 1/2-MBV-9510-THRD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1/2 in | Flow Rate N/A 0.98-2.35 gpm | Weight N/A 1.23 lb | 
| 1/2-MBV-9510-SJ-U | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1/2 in | Flow Rate N/A 0.98-2.35 gpm | Weight N/A 1.16 lb | 
| 1/2-MBV-9510-SJ-L | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1/2 in | Flow Rate N/A 0.98-2.35 gpm | Weight N/A 1.16 lb | 
| 1/2-MBV-9510-SJ-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1/2 in | Flow Rate N/A 0.98-2.35 gpm | Weight N/A 1.16 lb | 
| 1/2-MBV-9510-SJ | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1/2 in | Flow Rate N/A 0.98-2.35 gpm | Weight N/A 1.16 lb | 
| 3/4-MBV-9510-THRD-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 3/4 in | Flow Rate N/A 2.19-5.15 gpm | Weight N/A 1.43 lb | 
| 3/4-MBV-9510-THRD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 3/4 in | Flow Rate N/A 2.19-5.15 gpm | Weight N/A 1.43 lb | 
| 3/4-MBV-9510-SJ-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 3/4 in | Flow Rate N/A 2.19-5.15 gpm | Weight N/A 1.34 lb | 
| 3/4-MBV-9510-SJ | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 3/4 in | Flow Rate N/A 2.19-5.15 gpm | Weight N/A 1.34 lb | 
| 1-MBV-9510-THRD-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1 in | Flow Rate N/A 4.09-9.56 gpm | Weight N/A 1.73 lb | 
| 1-MBV-9510-THRD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1 in | Flow Rate N/A 4.09-9.56 gpm | Weight N/A 1.73 lb | 
| 1-MBV-9510-SJ-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1 in | Flow Rate N/A 4.09-9.56 gpm | Weight N/A 1.55 lb | 
| 1-MBV-9510-SJ | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1 in | Flow Rate N/A 4.09-9.56 gpm | Weight N/A 1.55 lb | 
| 1 1/4-MBV-9510-THRD-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1 1/4 in | Flow Rate N/A 8.56-19.81 gpm | Weight N/A 2.78 lb | 
| 1 1/4-MBV-9510-THRD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1 1/4 in | Flow Rate N/A 8.56-19.81 gpm | Weight N/A 2.78 lb | 
| 1 1/4-MBV-9510-SJ-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1 1/4 in | Flow Rate N/A 8.56-19.81 gpm | Weight N/A 2.53 lb | 
| 1 1/4-MBV-9510-SJ | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1 1/4 in | Flow Rate N/A 8.56-19.81 gpm | Weight N/A 2.53 lb | 
| 1 1/2-MBV-9510-THRD-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1 1/2 in | Flow Rate N/A 12.84-29.80 gpm | Weight N/A 3.5 lb | 
| 1 1/2-MBV-9510-THRD | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 1 1/2 in | Flow Rate N/A 12.84-29.80 gpm | Weight N/A 3.5 lb | 
| 1 1/2-MBV-9510-SJ-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1 1/2 in | Flow Rate N/A 12.84-29.80 gpm | Weight N/A 3.16 lb | 
| 1 1/2-MBV-9510-SJ | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Solder Joint | Valve Size N/A 1 1/2 in | Flow Rate N/A 12.84-29.80 gpm | Weight N/A 3.16 lb | 
| 2-MBV-9510-THRD-AB | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A FNPT | Valve Size N/A 2 in | Flow Rate N/A 24.09-55.63 gpm | Weight N/A 4.8 lb |