
| Type | N/A T - for use with Adjustable Pipe Saddle Support | 
| Style | N/A Pipe Stanchion | 
| Material | N/A Carbon Steel | 
| Finish | N/A Hot-Dip Galvanized | 
| Max Temperature | N/A 650 ºF | 
| Pipe or Elbow Size | N/A 8 in | 
| Top Stanchion Size | N/A 3 in | 
| Height D or H | N/A 2' 6" | 
| Product Number | N/A Contact ASC-ES Sales | 
| UPC Code | N/A Contact ASC-ES Sales | 
| HPH Code | N/A Contact ASC-ES Sales | 
| Weight | N/A 0 lb | 
